This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Wiring Duct Product Type  Wire Retainer

Dimensions

  • Product Height (mm) 35 | 53 | 75 | 95

  • Product Height (in) 1.378 | 2.087 | 2.953 | 3.74

  • Product Length (mm) 34 | 53 | 73 | 93 | 113

  • Product Length (in) 1.339 | 2.087 | 2.874 | 3.661 | 4.449

  • Product Width  20 mm [ .787 in ]

Packaging Features

  • Packaging Quantity  10

Related Materials