Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cage Type
Single, Ganged
-
Form Factor
zSFP+
-
Pluggable I/O Product Type
Cage Assembly
-
Sealable
Yes
Operation/Application
-
Pluggable I/O Applications
EMI Enhanced, zSFP+ Thermally Enhanced
-
Heat Sink Compatible
No
-
Circuit Application
Signal
Housing Features
-
Cage Material
Nickel Silver Alloy
Termination Features
-
Termination Method to PCB
Through Hole - Press-Fit
-
Termination Post & Tail Length
2.05 mm [ .081 in ]
Configuration Features
-
Lightpipe Style
Standard
-
Number of Ports
2, 1, 4, 6
-
Port Matrix Configuration
1 x 6, 1 x 1, 1 x 4, 1 x 2
Dimensions
-
PCB Thickness (Recommended) (mm)
1.45, 3
-
PCB Thickness (Recommended) (in)
.118, .057
Electrical Characteristics
-
Data Rate (Max) (Gb/s)
32, 28
Usage Conditions
-
Operating Temperature Range
-55 – 105 °C [ -67 – 221 °F ]
Other
-
Included Lightpipe
Yes, No
-
EMI Containment Feature Type
Elastomeric Gasket
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-Z8-P65063