Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cage Type
Single, Ganged
-
Thermal Accessory Type Included
Heat Sink
-
Form Factor
zSFP+
-
Pluggable I/O Product Type
Cage Assembly
-
Sealable
No, Yes
Body Features
-
Heat Sink Height (mm)
10.8, 2.75, 6.5
-
Heat Sink Height (in)
.108, .393, .255
-
Heat Sink Finish
Electroless Nickel
-
Heat Sink Height Class
Custom, Networking Tall, PCI, SAN, Networking Short
-
Heat Sink Height (in)
.108, .393, .255
-
Heat Sink Style
Fin, Pin
Operation/Application
-
Pluggable I/O Applications
EMI Enhanced, zSFP+ Thermally Enhanced, SFP+
-
Heat Sink Compatible
No, Yes
-
Circuit Application
Signal
Housing Features
-
Cage Material
Nickel Silver Alloy, Stainless Steel
Termination Features
-
Termination Method to PCB
Through Hole - Press-Fit
-
Termination Post & Tail Length (mm)
2.05, 3
-
Termination Post & Tail Length (in)
.071, .118, .081
-
Termination Post & Tail Length (mm)
2.05, 3
Configuration Features
-
Lightpipe Style
Standard
-
Number of Ports
8, 3, 2, 1, 4, 6
-
Port Matrix Configuration
1 x 6, 1 x 8, 1 x 2, 1 x 3, 1 x 1, 1 x 4
Industry Standards
-
UL Flammability Rating
UL 94V-0
Dimensions
-
PCB Thickness (Recommended) (mm)
2.25, 1.5, 3
-
PCB Thickness (Recommended) (mm)
2.25, 1.5, 3
-
PCB Thickness (Recommended) (in)
.059, .118, .089
Contact Features
-
Contact Current Rating (Max) (A)
.5
-
Tail Plating Material
Gold
-
PCB Contact Termination Area Plating Material
Gold Flash, Gold
-
Contact Underplating Material
Nickel
-
Contact Mating Area Plating Material
Gold
Electrical Characteristics
-
Data Rate (Max) (Gb/s)
32, 28, 16
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 85, -55 – 105
-
Operating Temperature Range (°F)
-67 – 221, -40 – 185
Other
-
Included Lightpipe
Yes, No
-
EMI Containment Feature Type
Internal/External EMI Springs
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-Z8-P650632