Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
50, 56, 84, 196, 280, 399, 475
-
Number of Conductors
1
Electrical Characteristics
-
Operating Voltage (VAC)
600, 1900
Body Features
-
Wire Color (Stripe)
Green
-
Wire Color (Base)
Black, Yellow
-
Wire & Cable Insulation Material
ZEROHAL
-
Conductor Material
Tin-Coated Copper
Dimensions
-
Outside Cable Diameter (mm)
4.69, 5.49, 10.9, 12.3, 14.7, 19.1
-
Outside Cable Diameter (in)
.185, .216, .429, .484, .579, .752
-
Outside Cable Diameter (mm)
4.69, 5.49, 10.9, 12.3, 14.7, 19.1
-
Conductor Insulation Diameter (mm)
2.69, 3.29, 3.96, 8.3, 9.7, 11.9, 16.1
-
Conductor Diameter Range (mm)
1.94, 2.48, 7.04, 8.3, 10.3, 14.3
-
Conductor Diameter Range (mm)
1.94, 2.48, 7.04, 8.3, 10.3, 14.3
-
Conductor Diameter Range (in)
.076, .098, .277, .327, .406, .563
-
Wire Size (mm²)
2.5, 4, 6, 10, 25, 35, 50, 95
Usage Conditions
-
Cable Type
Power, ZHI15
-
Operating Temperature Range (°C)
-30 – 105
Reference Number
-
TE Internal Number
CAT-ZHI-CABLE