Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Position Sensor Product Type :
Magnetic Low Field Sensor
-
Sensor Package :
E-Line 4 Pin
Usage Conditions
-
Sensing Range (kA/m):
-3 – 3
Operation/Application
-
Output Signal Type :
Passive Analog
-
Typical Signal Amplitude (mV/V):
10
Electrical Characteristics
-
Typical Operating Voltage (V):
5
-
Typical Average Current (mA):
3
Other
-
EU RoHS Compliance :
Compliant
-
EU ELV Compliance :
Compliant