Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Temperature Tolerance (°C):
± 0.2 °C from 0 – 70
-
β-Value (0/50) (K):
4143
-
NTC Sensor Type :
Epoxy Coated NTC Thermistor
-
Resistance Tolerance (at 25°C) (%):
± .5
-
Tolerance β-Value (%):
±.5
Electrical Characteristics
Body Features
-
Lead Wire Conductor Type :
Silver Plated Copper Solid
-
Insulation Material :
Polytetrafluoroethylene (PTFE)
Dimensions
-
Product Diameter :
2.4 mm [ .094 in ]
-
Lead Wire Size (AWG):
30
-
Lead Wire Length :
76 mm [ 2.992 in ]
Usage Conditions
-
Resistance (at 25°C) (kΩ):
100
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
-
Operating Temperature (Max) :
125 °C [ 257 °F ]