Please review product documents or contact us for the latest agency approval information.
Usage Conditions
-
Operating Temperature Range :
-30 – 70 °C [ -22 – 158 °F ]
Electrical Characteristics
-
Input Voltage (VDC):
5 – 24
-
Output Type :
TTL (High), Dry Condition
Dimensions
-
Cable Length :
.31 m [ 1 ft ]
Operation/Application
-
Actuation Point/Sensing Range :
Variable
Product Type Features
-
Ultrasonic Sensor Type :
Point Air Detection Sensors
-
Ultrasonic Sensor Style :
Non-Invasive
Other
-
EU RoHS Compliance :
Compliant