Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Antenna Style :
Low Profile
-
Band Type :
Multi Band
-
Mounting Location :
External
-
Port Configuration :
Multiple Ports
Industry Standards
-
IP Rating :
IP67
-
Primary Application :
Vehicular, GNSS, Wi-Fi, Cellular
-
Wireless Application :
GNSS, Vehicular, Wi-Fi, Cellular
Mechanical Attachment
-
Polarization :
Linear
-
Mounting Type :
Adhesive Mount
Operation/Application
-
Wireless Standard :
Cellular
-
Antenna Environment :
Outdoor
-
Directionality :
Omnidirectional
Signal Characteristics
-
Gain (Max) (dB):
5
-
Frequency Band (MHz):
4900 – 5900, 1710 – 2620, 2400 – 2500, 698 – 960
-
Frequency Category :
698 – 6000
-
Peak Gain (dBi):
3 < 6
Packaging Features
-
Packaging Method :
Bag & Box
Electrical Characteristics
-
VSWR (Max) :
<3.1:1
-
Antenna Operation :
Passive
-
Impedance (Ω):
50
Product Availability
-
Applicable Region :
Global
Dimensions
-
Cable Length :
.91 m [ 3 ft ]
-
Product Height :
123.4 mm [ 4.86 in ]
-
Product Length :
132.3 mm [ 5.21 in ]
-
Product Width :
2.33 mm [ 59.3 in ]
-
Product Diameter :
9.84 mm [ 35.98 in ]
Body Features
-
Product Weight :
206 g [ 7.27 oz ]
Product Type Features
-
Antenna Termination :
SMA
-
Antenna Product Type :
Antenna
Other
-
EU RoHS Compliance :
Compliant with Exemptions