![](/content/dam/te-com/images/industrial-rail/global/product-hero-rendition/in-rail-esantenna_producthero.jpg/jcr:content/renditions/hero-product-master.jpg)
Shark Fin Antenna for Emergency Service
A Multifunctional MiMo Antenna, sometimes called a shark fin antenna, provides multiple antenna functions while remaining discreet and is suitable for public safety (overt/covert), industrial and transport applications where a cost effective, efficient and robust antenna is essential.
The emergency service antenna has a compact OEM style shark fin housing that contains 2x2 MiMo antenna function for 4G/3G/2G and an active antenna for GPS, Galileo, Beidou with 26 dB gain LNA. In addition, there is an integral stud mount for an external antenna whip that can support a range of VHF, UHF or 700/800MHz antennas. A blanking cover is supplied for when an external whip is not required. A further version of the emergency service antenna is available that adds 2x2 MiMo antenna function for 2.4/5.8GHz WiFi.
The antenna's shark fin style design provides multiple antenna functions while remaining discreet and is suitable for public safety (overt/covert), industrial and transport applications where a cost effective, efficient and robust antenna is essential. Requiring only a single hole mounting, the emergency service antenna reduces vehicle damage, installation time & cost and visual impact whilst protecting a vehicle's resale value.
Main Features
- OEM shark fin styling
- GPS/GNSS, MiMo 2G/3G/4G cellular & optional MiMo 2.4/4.9-6GHz in one housing
- Heavy duty design for optional VHF or UHF whip