![](/content/dam/te-com/images/application-tooling/global/product-hero-rendition/hv-cp-470-445.jpg/jcr:content/renditions/hero-product-master.jpg)
Cable Stripping with Speed, Precision, and Quality
Our HV-CP machine can process 10 - 120mm2 (AWG 8 - 4/0) multi-layered conductors in as fast as 30 seconds! The HV-CP strips the outer jacket, foil shield, braid shield, and inner insulation to meet your termination specifications.
Multi-Step Stripping
Take the complexity and long preparation times out of your high voltage cable processing with our new HV-CP machine, which can process 10 - 120mm2 (AWG 8 - 4/0) multi-layered conductors in as fast as 30 seconds! The HV-CP strips the outer jacket, foil shield, braid shield, and inner insulation to meet your termination specifications. To confirm proper preparation of the cable, the machine offers innovative quality control features:
- Ability to confirm installation of the proper tooling before running
- Self-calibration of blade positions after tooling changeover
- Confirms cable position before and after the prep process to confirm proper strip lengths
For ease-of-use the HV-CP machine has an intuitive touch screen interface with a memory that accommodates up to 1,500 different profiles.
HV-CP Specifications
Description | Specification |
---|---|
Wire Cross Section | 10 mm2 - 120 mm2 (AWG 8 - 4/0) |
Max. Outer Diameter | 25.0 mm (1 in) |
Min Diameter of Inner Conductors | 6.0 mm (0.24 in) |
Max Wire Cross Section for Cutting | 2 mm2 / AWG 14 / 1.6 mm diam (0.063 in diam) |
Typical Cycle Time | 30 sec |
Increments for Incision Diameter | 0.01 mm (0.0004 in) |
Increment for Stripping Length | 0.01 mm (0.0004 in) |
Maximum Outer Jacket Strip Length | 80 mm (3.15 in) |
Profile Library: Max Number of Articles | 1500 |
Sequence Function: Max Number of Steps | 100 |
HV-CP Spare Tooling Part Numbers
Machine | Cable Size |
Outer Diam. |
Core Diam. |
Conductor Diam. mm Max |
Contour Blade Assem. Kit |
Mandrel Assem. Kit |
Cutting Wheel Kit |
---|---|---|---|---|---|---|---|
2335400-1 | 10 mm2 (AWG 8) |
8.8 (-0.6) | 6.0 (-0.6) | 4.5 | 2364113-1 | 2360456-1 | 2364114-1 |
16 mm2 (AWG 6) |
10.2 (-0.6) | 7.2 (-0.6) | 5.8 | 2364113-2 | 2360456-2 | ||
25 mm2 (AWG 4) |
12.2 (-0.6) | 8.7 (-0.6) | 7.2 | 2364113-3 | 2360456-3 | ||
35 mm2 (AWG 2) |
14.4 (-0.6) | 10.4 (-0.7) | 8.5 | 2364113-4 | 2360456-4 | ||
50 mm2 (AWG 1) |
15.8 (-0.6) | 12.2 (-0.7) | 10.5 | 2364113-5 | 2360456-5 | ||
60 mm2 (AWG 1/0) |
16.9 (-0.6) | 13.3 (-1.2) | 11.6 | 2364113-6 | 2360456-6 | ||
70 mm2 (AWG 2/0 |
18.2 (-0.6) | 14.4 (-1.2) | 12.5 | 2364113-7 | 2360456-7 | ||
95 mm2 (AWG 3/0) |
20.9 (-0.6) | 17.2 (-1.2) | 14.8 | 2364113-8 | 2360456-8 | ||
120 mm2 (AWG 4/0) |
23 (-0.8) | 19 (-1.2) | 16.5 | 2364113-9 | 2360456-9 |