Enhanced Efficiency & Cost Savings for Motor & Solenoid Manufacturers

The fine aluminum (Al) magnet wire splice accommodates wires of 0.14 to 0.32mm. This addresses the needs of a growing number of motor and solenoid manufacturers who are switching to fine (<0.32mm) Al magnet wires to reduce product cost and weight. Prior to introduction of this splice, traditional soldering/welding processes were still being used for terminations of these wires, as existing AMPLIVAR splices could only accommodate Al wires larger than 0.32mm. This new open barrel, pigtail splice fills the gap at the lower end of the AMPLIVAR splice size range. By converting to this new splice applied with an APT-5A terminating machine, customers using fine Al magnet wire can eliminate traditional soldering/welding, reducing labor and improving efficiency with our IDC crimp technology.

.14mm

Minimum diameter of aluminum wire for use in this splice

3+1

Handles up to 3 fine aluminum magnet wires plus a stranded copper lead wire

1500

Maximum total CMA this splice can accommodate

Product Features

Splice

  • Accommodates up to three fine Al magnet wires plus a copper stranded lead wire (400 to 1500 CMA total) in a single splice for efficient connectivity.
  • Improves production efficiency with IDC compression crimp feature that does not require pre-stripping of magnet wires. It penetrates the magnet wire insulation while simultaneously terminating wire.
  • Helps reduce applied cost and increase connection reliability by eliminating possible errors such as cold solder joints, weld burns and wire embrittlement that might occur during soldering/welding.
  • Enables higher production rates with precision formed and strip-fed splices applied with APT-5A terminating machine.
  • Provides a mechanically strong, superior electrical connection free of contaminants such as stripper residue and solder flux.
Solderless Magnet Wire Samples for Motors
Magnet Wire Motor Sample Guide
Electric Motor
Solderless Magnet Wire Solutions for Electric Motors

Applications

  • Washing machine motors
  • Fan motors
  • Step motors
  • Pumps
  • Blenders
  • Mixers
  • Food processors
  • Can openers
  • Hair dryers
  • Hair clippers / trimmers
  • Other small motors
  • Solenoids