KISSLING Monostable Dual Coil Relays Series 26
Monostable relays operate when the coil is energized at a given threshold. The operation involves the mechanical switching of the NO, NC, or CO contacts. The relays return to the initial state when the coil is no longer supplied. Our Series 26 relays are well suited for various applications in severe commercial, aviation applications as well as military since they are MIL-STD 202 conforming. This dual coil system relay features extremely high shock and vibration resistance resulting from careful design and an optimized magnetic circuit. The series 26 (99) features bidirectional current sensing and monitoring with programmable thresholds and an automatic shutdown function.
KISSLING Monostable Relays
Series 26
Our KISSLING series 26 relays are compact relays with a low holding current. One of their advantages is the low heat generation in the contact area based on low contact voltage drop. The contacts are made of silver alloy and the insulating compounds have high mechanical and high thermal stability. Both the terminals and housing are protected against corrosion.
The sealing technology used in these relays meets or exceeds both the IP67 and IP6K9K (steam pressure cleaning) protection standards.
They are available with a wide variety of configuration options including contact configurations (NO; NC; NO/NC) and coil voltages (12 V, 24/28 V). Various bracket styles are available to enable solutions for your installation conditions. Also available are optional suppression devices to eliminate electromagnetic interference at the coil and optional auxiliary contacts.
Detailed information regarding the various types is available on request. Custom relays can be developed in accordance with your specifications.
10G
Vibration resistance
30G
Shock resistance
+85⁰C
Maximum environmental operating temperature
Technical Data | Application Areas |
|
|
KISSLING Monostable Relays Series 26

1000A High Performance Contactors

350A / 500A / 650A High Performance Contactors

300A Lightweight Aviation Relays

300A High Performance Relays

200A High Performance Relays

100A High Performance Relays

50A High Performance Relays

100A - 500A High Performance Relay with Electronic Sensing
- 2PST
- Bidirectional current sensing & monitoring with programmable thresholds and automatic shutdown function
- Safety shutoff by low-voltage or over-temperature
- Low-power coil control input for direct connection to ECU
- Status output for monitoring switch position