![](/content/dam/te-com/images/industrial-and-commercial-transportation/global/product-hero-rendition/baureihe-85-470x445.jpg/jcr:content/renditions/hero-product-master.jpg)
KISSLING Series 85 /87/88
We offer special relays with time delay and control electronics functionality: Series 85 time delay relays, Series 87 ADR master battery switches, and Series 88 battery cut-off relays. They are single coil system relays featuring high shock and vibration resistance. The sealing technology used in our time delay and control electronics relays meets or exceeds both the IP67 and IP6K9K (steam pressure cleaning) protection standards.
KISSLING Specialty Relays
Series 85/87/88
Our special relays offer a reliable solution for various applications in severe conditions on commercial, construction & agricultural vehicles, buses, aircraft, ground support equipment, and lift trucks.
Time-delay relays act as a timer to start and stop the currents. They are used when an action is necessary at specific times. Our KISSLING time delays series 85 can be programmed from 100 milliseconds up to 24 hours. Dependent on the situation of further input signals such as air conditioning system, refrigerator, or parking light the interruption can be controlled or delayed.
The battery master switches Series 87 is specifically suited for trucks used for transportation of hazardous materials that must be equipped with an Emergency disconnector between the battery and the electrical system as per European legislation ADR 2003 section 9.2.2.3.
Specialty Relays
![SERIES 87 ADR MASTER BATTERY SWITCH](/content/dam/te-com/images/industrial-and-commercial-transportation/global/author-driven/special-images/picture-series-85-87-88/baureihe-87-620x250.jpg)
Series 87 ADR Master Battery Switch
- 1PDT-NO/NC
- Main contact current rated for 200 A / 300 A continuous current (model dependant) and 100% duty cycle
- Rated for minimum 50,000 switching cycles under full load
- Mechanical life tested for 100,000 mechanical cycles
- IP67 / IP6K9K sealing; ISO 16750-3 shock & vibration resistant
- Rated for -40ºC to +85ºC environmental operating temperature
![SERIES 88 BATTERY CUT-OFF RELAY](/content/dam/te-com/images/industrial-and-commercial-transportation/global/author-driven/special-images/picture-series-85-87-88/s-88cut-off-relais-620x250.jpg)
Series 88 Battery Cut-Off Relay
- 300 A continuous current
- LIN-bus compatible remote control electronics
- Integrated mono-stable Relay with coil economizer
- Bistable relay version available on request
![SERIES 85 TIME DELAY RELAYS](/content/dam/te-com/images/industrial-and-commercial-transportation/global/author-driven/special-images/picture-series-85-87-88/baureihe-85-620x250.jpg)
Series 85 Time Delay Relays
- 1PDT-NO/N
- Main contact current rated for 10 A continuous current and 100% duty cycle
- Rated for a minimum of 100,000 switching cycles under full load
- Mechanical life tested for 200,000 mechanical cycles
- IP54 sealing
- Time delay programmable from 100 ms to 24 hours
- Rated for -40ºC to +85ºC environmental operating temperature