Linx Technologies RF Modules and Remotes | Now Part of TE Connectivity
Please contact us for any support/question.
Linx Technologies RF Modules and antennas
Find from us the RF components that you need to add wireless features to your product. The modules are already tested, so you don’t need to spend time tuning discrete components or setting registers which saves you the hassle and expense of engineering RF functionality from scratch.
RF Modules and Remotes
Porfolio Introduction
RF Modules
Linx Technologies RF Modules and antennas are the only RF components you need to add wireless features to your product. The modules are already tested, so you don’t need to spend time tuning discrete components or setting registers which saves you the hassle and expense of engineering RF functionality from scratch.
Wireless Remotes
The Linx wireless remote control products are ideal for basic remote control or command applications. This line features a variety of completely finished RF transmitters and receivers that have received FCC and Industry Canada certifications. The 433MHz versions have also received European CE certification. This greatly reduces the time and expense of adding wireless remote control features to a product. There are three families to choose from.
GPS and GNSS Modules
The Linx GNSS and GPS receiver module allows the easy and cost-effective addition of location and tracking capabilities to virtually any product. The receivers are in a hybrid modular form that requires no external RF components except an antenna. This makes them simple to apply, even by engineers without RF or GPS/GNSS design experience.
Interface Modules
The Linx QS Series USB Interface module allows the rapid addition of USB to virtually any device. Housed in a compact SMD package, the QS module provides a complete solution for converting between USB and CMOS / TTL logic level serial sources. The module can be directly connected to virtually any serial device including microprocessors, RS-232 / RS-485 level converters or Linx wireless RF modules.
Remote Control Integrated Circuits
Linx Remote Control Integrated Circuits (ICs) allow secure one-way or bidirectional transfer of logic level inputs, such as buttons or contact closures. A full line of encoders, decoders and transcoders offers a variety of features, from high security to extremely simple operation.
About Linx Technologies
Linx Technologies strives to Make Every Engineer a Hero in Record Time™ by minimizing the risk, delays, and technical challenges for design engineers to make products wireless and connect them to the Internet of Things (IoT). Linx manufactures wireless components including antennas, RF connectors and cables, RF modules, and remote controls. Linx relentlessly focuses on customer success. Every aspect of the Linx Technologies business, from products, documentation, support, and design experience, is specifically crafted to achieve Wireless Made Simple®.