![](/content/dam/te-com/images/industrial-automation-and-control/global/product-hero-rendition/micro-match-value-line.jpg/jcr:content/renditions/hero-product-master.jpg)
Reliable performance, 100% tested
Our ready-to-order configurations are available with short lead times in standard lengths. Custom made assemblies are also available in both cable end and daisy-chain assemblies, in all positions between 4 to 20, in any customized length.
Highly flexible, standard and customized assemblies. Our ready-to-order configurations are available with short lead times in standard lengths. All leads are 100% electrically tested before shipment. A common flexible 7 stranded cable is used for easy assembly. Available with our Micro-MaTch Value-line connectors, Male-on-Wire and Paddle Board Connector, ideal for applications with less demanding requirements on temperature range, mating cycles, or vibration resistance. Custom made Micro-MaTch Value-line lead Assemblies are available as standard cable-assemblies with 2 connectors and as daisy-chain assemblies, in all positions between 4 to 20, in any customized length.
Value-Line Cable Assemblies
Economical design that meets the needs of less demanding applications.
TE's Micro-MaTch Value-line cable assemblies are a new addition to the well-established Micro-MaTch family. The new series of standard cable assemblies has been designed for general purpose applications where very broad temperature ranges, high durability cycles and vibration resistance are less critical. The cable assemblies are available from 4 to 20 positions, in standard lengths of 7.5cm, 15cm and 20cm or in customized lengths.
Benefits
Value Line
- Save assembly time with an easy-connect system
- Operating temperature of -30 to +80°C
- Quick delivery with standard products ranging from 4 to 20 positions and 7.5 to 20 cm (0.246 to 0.656 ft) lengths
- Customized lengths are also available upon request
Applications
Value line
- Home automation and alarm equipment
- Air & climate control units
- Lighting
- Set Top Boxes, Audio- & Video equipment Pay terminals