Reliable performance, 100% tested
Our ready-to-order configurations are available with short lead times in standard lengths. Custom made assemblies are also available in both cable end and daisy-chain assemblies, in all positions between 4 to 20, in any customized length.
Highly flexible, standard and customized assemblies. Our ready-to-order configurations are available with short lead times in standard lengths. All leads are 100% electrically tested before shipment. A flexible 7 stranded cable is used for easy assembly. Available with our standard Micro-MaTch connectors, ideal for applications that have broad temperature range, mating cycle, or vibration resistance requirements. Custom made Micro-MaTch lead Assemblies are also available in both cable end assemblies and daisy-chain assemblies, in all positions between 4 to 20, in any customized length.
Standard Cable Assemblies
Save assembly time with and easy-connect system that is reliable while preventing fretting corrosion
TE Connectivity’s (TE) Industrial Micro-MaTch cable assemblies provide reliable connections in high vibration environments. Available in ready-to-order standard configuratoins or custom made. All assemblies offer, both cable end and daisy-chain assemblies, in all positions between 4 to 20.
Benefits
Standard Line
- Reliable connection in high vibration applications
- Save assembly time with an easy-connect system
- High operating temperature of -40 to 105°C
- Quick delivery with standard products ranging from 4 to 20 positions and 7.5 to 20 cm (0.246 to 0.656 ft) lengths
- Customized lengths are also available upon request
Applications
Standard Line
- Production & material handling equipment
- Control units
- Robots & motors
- Central heating units
- Car radios, navigation and dashboard systems
Our Micro-MaTch connector family, with its contact spacing of 1.27mm, offers a variety of wire-to-board and board-to-board interconnections. The Micro-MaTch contact helps prevent fretting corrosion, the traditional failure mode in tin-plated connections. Relative movements caused by vibrations/thermal expansion between male and female contacts are absorbed by an additional positioning spring in the female part. By preventing movements on the contact spot, a gas tight connection can make the Micro-MaTch contact spring system fretting corrosion resistant.