![](/content/dam/te-com/images/hybrid-and-electric-mobility-solutions/global/product-hero-rendition/aut-hems-pcon-hv-terminals-family-3a.jpg/jcr:content/renditions/hero-product-master.jpg)
High-Voltage Terminals for touch-safe HV interconnection systems
Our PCON products include a range of high-voltage (HV) terminals specifically designed to support the increased connectivity requirements of HV interconnection systems in hybrid and all-electric vehicles.
Key Benefits
High-Power PCON Terminals
High-voltage interconnection systems for hybrid and electric vehicles powertrain and auxiliary applications perform best with matching high-power terminals. Our new line of PCON high-power terminals features:
- Wide wire and current ranges: high-power terminals handle wires from 5.0 mm2 to 95 mm2 and continuous currents up to 400 Amps
- Low mating forces / High vibration: for ease of assembly and optimum vibration resistance
- Design efficiency: common body for 90°and 180° versions
Mating high-voltage interconnection systems enable touch-safety according to IEC 60529 IP2XB and UL-finger standards for EV powertrain applications.
![AMP+ HVA 1200 HV Interconnection System & PCON 12 Terminals](/content/dam/te-com/images/hybrid-and-electric-mobility-solutions/global/story-hero-rendition/hems-PCON-terminals-portfolio-infographik.jpg)
PCON high-power terminals are specifically designed to support the increased connectivity requirements in high-voltage interconnection systems of hybrid and all-electric vehicles. PCON terminals are highly suited to high-voltage interconnection systems for hybrid and electric vehicles powertrain and auxiliary applications.
Technical Data
Interconnection systems and terminals must be designed to enable high-voltage connectivity for system voltages up to 1,000 VDC.
PCON 12 Terminal | PCON 18 Terminal | PCON 21 Terminal | |
---|---|---|---|
Mating Direction | 90° / 180° | 90° / 180° | 90° / 180° |
Wire Range | 5 to 16 mm2 | 12 to 35 mm2 | 25 to 95 mm2 |
Current Range at 80°C (20% Derating Factor) |
Up to 120 A | Up to 180 A | Up to 400 A |
Contact Normal Force | Approx. 3.3 N | Approx. 3.3 N | Approx. 3.5 N |
Spring Plating | Ag / Ni | Ag / Ni | Ag / Sn / Ni |
Body Plating | Ag / Ni | Ag / Ni | Sn / Ni |
Crimping / Welding | Crimping | Crimping | Crimping |
Terminal Style | Receptacle | Receptacle | Receptacle |
Tab Size (Without Finger Protection / With) | 10 x 1.2 mm / 12 x 1.2 mm |
15 x 1.8 mm / 18 x 1.8 mm |
15.5 x 3 mm / 21 x 3 mm |
Voltage Range | up to 1,000 V | up to 1,000 V | up to 1,000V |
Operation Temperature | 150 °C | 150 °C | 180 °C |
Current Carrying Capacity (80°C) | 117 A | 180 A | 400 A |
Vibration Level | USCAR V1 | USCAR V1 | LV214, SG2 |
Product Specification | 108-32671 | 108-32683 | 108-94638 |
Application Specification | 114-162014 | 114-162015 |
114-94511 |
Drawing Number | 2840573 * / 2840575 * | 2840580 * / 2840578 * | 2317680 * / 2317017 * |
![HEMS PCON Terminals Portfolio Infographic](/content/dam/te-com/images/hybrid-and-electric-mobility-solutions/global/story-hero-rendition/hems-hva-1200-PCON-12-terminals-2.jpg)