Robust and Advanced
We deliver efficient and stable transmission cylinder wiring harness solutions to help confirm reliable transmission of data, power and signals in a complex and harsh environment. Anti-vibration, anti-interference, anti-noise, anti-electromagnetic interference, anti-oil and water and stable performance are our targets. Our reliable sensor and connector products provide strong support for transmission wiring harness solutions.
Key Features & Benefits
- Wide through-wall connector portofolio
- Rich application knowledge

Through-Wall Cable

Through-Wall Cable
Our robust and advanced through-wall cable solutions for transmissions offer a highly dynamic temperature range and high vibration load to ensure the stable run and meet cleanliness requirements. Safe and reliable communication - our transmission through-wall cable solutions provides an integrated option that include connectors, sensors, and cable assemblies.
Key Features and Benefits:
- Inside transmission sensors, solenoid’s signal
- Transmission fluid resistance
- Sealing protection
- High vibration level up to 50G
- Cleanliness requirement
- Up to T4/T5 with channel protection (working temperature -40℃+150 ℃)