High-Speed Signal Interface Evolution

Our cable assemblies for virtual reality (VR) applications enable you to get to market faster with a standard platform design that can be easily and quickly modified to address your needs. We can provide the entire cable assembly and high speed receptacle, or just the plug modules if you source your cable from another supplier. The solution is up to you. The low-profile receptacle saves valuable PCB space in the headset, while the use of equalizers within the connectors on the cable assembly extend the reach of thin cable, keeping cable weight low.

Features and Benefits

Our standard cable assembly design for virtual reality applications help you get to market faster

Speed to Market

  • Get to market faster with a standard, platform design that can be easily and quickly modified to address your needs
  • We provide the entire cable assembly and high speed receptacle, or just the plug modules

 

Compact and Light

  • Low-profile receptacle (3.06mm height, 5.8mm depth) saves valuable PCB space in the headset
  • Use of equalizers within the connectors on the cable assembly extend the reach of thin cable, keeping cable weight low

 

Superior Performance

  • These cable assemblies are designed specifically for virtual reality applications and are proven to transmit signal without interruption
  • Our engineering expertise combined with in-depth application knowledge and experience is extensive - we can work with you to design custom solutions while leveraging common components to minimize cost

 

Higher Data Rates

  • Uses HDMI 1.4 connector, USB 3.0 connector and an optional DC power supply
  • Supports speeds up to 8 Gbps
  • High speed I/O receptacle can support even higher data rates (up to 40 Gbps), making future upgrades easy

High speed data transmission in the consumer device market