Rugged, Reliable, Cost Effective Solution
CPC Cable Assemblies offer you a reliable, quick solution with keying capability. Our circular connector cable assembly selection come in custom, rugged solutions for a wide range of applications, like industrial machinery, lighting, instrumentation, robotics and more.
A rugged, reliable solution. Circular Plastic Connectors (CPC)/Cable Assemblies offer a custom, rugged, reliable solution suitable for a wide range of applications. The circular configuration of the connector provides designers with an efficient use of real estate and the mounting options include panel mount, free-hanging and wire-to-board. Receptacle and plug housings accept Type III+ or Size 20 signal contacts, Type XII power contacts or AMP POWERBAND (size 8) contacts. The housings come in six series designed to handle standard and high density signal, power with current up to 50A per contact and combinations of signal and power in the same housing. Sealing to IP67 is offered in several configurations. The CPC line includes accessories to complete the cable or panel assembly process such as cable clamps and boots, keying plugs, and sealing caps. CPC is UL Recognized (File No. E28476) and CSA Certified (File No. LR 7189).
IP67
CSA
Features
- Lightweight, all-plastic and metal-shell circular connectors
- Quick connect/disconnect capability with thread assist and positive detent coupling
- Available in panel or chassis mount and free-hanging configurations
- Housings constructed from UL 94V-0 rated thermoplastic material
Applications
- Industrial machinery
- Instrumentation
- Factory automation
- Robotics
- Welding equipment
- Lighting
- Security