Highly flexible, low applied cost
Flexstrip jumpers provide multi conductor BTB connection as an alternative to conventional point-to-point wiring.
Highly flexible, reliable connection, low applied costs. Flexstrip is an optional solution for a diverse range of applications that require a reliable high performance interconnect. Flexstrip offers a wide range family of board-to-board jumpers that can be repeatedly flexed without failure. Versatile in multiple application and due to his design, multiple customization is possible.
Features
Flexible, Insulated
- Versatile and highy flexible
- Lowest installed cost because no crimping or cutting is required
- Direct soldering on PCB
- Round to flat design provides vibration resistant reliability and life
- One piece copper construction
- Copper conductors rolled flat for high flex life
- Tin-plated
- 4 insulation materials
- 9 conductor pitches
Applications
- Industrial machinery
- Computers
- Handheld terminals
- Bar code readers
- Printers
- Elevators
- Water and gas meters
- Consumer devices
- Household appliances
- Automotive
- Battery chargers