AMP+ auxiliary power terminal
Accessory to the Interconnect. TE's AMP+ auxiliary power terminal is a high voltage accessory/device interconnect for hybrid and electric vehicles.
Individually shielded cable. TE's AMP+ auxiliary power terminal is a high voltage accessory/device interconnect for hybrid and electric vehicles and infrastructure. The 2-position auxiliary pigtail system provides a 2.5-6.0mm2 wire range and up to 600VDC rated voltage. The terminal offers sealed, individually shielded cable and a touch-safe wire-to-device. The high voltage accessory provides 360-degree EMC shielding and a non-serviceable fixed-device interface. The accessory meets USCAR-2 specifications for vibration on the engine.
USCAR is a trademark.