AMP+ Service Disconnect SD 125
Pulling the plug on short circuiting. The one pull, two-stage latch disconnects the battery pack and protects the cables from short circuiting.
The safe, simple, small solution to disconnect. TE's AMP+ Service Disconnect SD 125 provides an intuitive, single-throw solution to manually disconnect the high voltage battery system in hybrid electric vehicles. The scalable, tool-free solution protects service providers by disconnecting the battery pack and protects the battery pack cables from short circuiting. In one pull, the two-stage latch opens the HVIL circuit. Protective caps over the terminal mating areas keep both fingers and wiring safe. The service disconnect has no electrical bolt down connections, helping to eliminate over and under torque of electrical connections. The small, low-profile package size with integrated fuse allows more space for energy storage and uses less space for the HV connections creating smaller, lighter and more efficient battery packs for hybrid electric vehicles.
Applications
- HV battery pack
Mechanical
- Latching style: Finger actuated - 2 stage lever assist
- Mating cycles: Tested to 50
- Stud: M6
- IP rating: (Unsealed version): IP5k2 (Sealed version): IP6k9k
- HVIL: 2x integrated, internal
Electrical
- Fuse rating: Up to 150A
- Voltage rating: 450 VDC
- Temperature range: -40 °C to 85 °C
Standards and Specifications
- RoHS
- V0 rated material