Meet High-Temperature Demands
Our DTMH and DTM EE04 modification connectors are environmentally sealed and engineered to operate in high temperatures from -55°C to +150°C. These connectors accept size 20 contacts and carry 7.5 amps.
Product Features:
Specs for DTMH Connectors
- Accepts contact size 20 (7.5 amps)
- 14-22 AWG (2.50-0.35 mm2)
- 2, 3, and 4 cavity arrangements
- In-line mount
- Rectangular, thermoplastic housing
- Integrated latch for mating
- TPAs confirm contact alignment and retention
Product Features:
Specs for DTM EE04 Connectors
- Accepts contact size 20 (7.5 amps)
- 14-22 AWG (2.50-0.35 mm2)
- 6, 8, and 12 cavity arrangements
- In-line mount
- Rectangular, thermoplastic housing
- Integrated latch for mating
- Wedgelocks confirm contact alignment and retention
150°C
Operating temperatures up to +150°C.
14-22
14-22 AWG (2.50-0.35 mm2)