HSD High Speed Data Connectors
TE Connectivity (TE) manufactures fully shielded HSD and HSL connector systems supports up to 6 Gbps and 1 Gbps respectively, accommodating different wire types and sizes. Compatible with LVDS, Ethernet and USB protocols, it features a full range of headers and connectors for unsealed and sealed applications. Both HSD and HSL products have been designed specifically for automated manufacturing and benefit from TE Connectivity’s (TE) truly global manufacturing footprint.
6Gbps
Supports performance up to 6Gbps
LV214
Market compatibility to industry standards including: LV214, USCAR 2, REV 5, LVDS, Ethernet and USB protocols, IEEE 1394 (Firewire), GVIF, MOST
IDB
IDB 1394 Automotive Specification
HSD High Speed Connector Types
Features
- Fully shielded connector system for different wire sizes and types
- Compatible with LVDS, Ethernet and USB protocols
- Full range of connectors for unsealed & sealed applications
- Extensive PCB header portfolio
- High level of process automation and global manufacturing footprint
- IDB 1394 Automotive Specification
- USCAR 2, REV 5
- LV214
- RoHS compliant
Applications
- Legacy infotainment
- Dashboard/ Touch Screens
- HD Screens
- Bluetooth
- USB connections
- Dual band WIFI
- Surround Cameras
Supported Protocols
- SerDes
- GMSL1
- FPD-Link III/IV
- APIX2
- USB 2.0