AMP+ HVA 1200 High-Voltage Interconnection System

High performance interconnection system for safe and reliable connection between the charging interface, the onboard charger and the battery.

High-performance interconnection system for next-generation electrified vehicles. AMP+ HVA 1200 high-voltage (HV) interconnection system represents a significant addition to TE Connectivity’s (TE) range of HV connectors for hybrid and all-electric vehicles. With a voltage rating of up to 1,000 VDC and a current carrying capability of 100 A at 85°C, the HVA 1200 connector system is specifically designed to ensure a safe and reliable connection between the charging interface, the on-board charger and the battery.

 

The system features a header and two plugs for both straight and right angle connector applications. At its core is a newly designed PCON 12 high-power terminal supports a total wire range from 5.0 mm2 to 16.0 mm2 (or 10.0 mm2 to 16.0 mm2 for LV216-2 compliance).

 

For maximum flexibility, the single header can be mated with 90- or 180-degree plugs. The system features an integrated HV interlock and critical built-in touch-safety in line with IEC 60529 IP2XB and UL finger protection standards.

 

Typical Application

Learn more by watching the video below

HV interconnection from charging interface to on-board charger to battery.

High Voltage Interconnection System using PCON 12 Terminals

Highlights at a Glance

Connector Side

  • Voltage level up to 1,000 VDC
  • Current carry capability up to 100 A at 85°C
  • Compact packaging for class 2 and 3
  • Temperature range -40°C to 125°C
  • 360° Shielding
  • Water tightness mated IP6K9K; IP67
  • 90° and 180° plug versions available
  • Single header for 90- and 180-degree plugs
  • Flammability protection V0
  • Optional HVIL

Terminal Side

  • Wire range: 5.0 mm2 (or 10 mm2 per LV216-2) to 16.0 mm2
  • 100 A at 85°C on 16 mm2
  • Mating direction: 90° and 180°
  • Contact points: 28
  • Contact force: approx. 3.3 N
PCON 12 Terminals 90° & 180°
PCON 12 HV Terminals 90° & 180° for AMP+ HVA 1200 Connectors
AMP+ HVA 1200 HV Plug 90°
AMP+ HVA 1200 HV Plug 90°
AMP+ HVA 1200 HV Plug 180°
AMP+ HVA 1200 HV Plug 180°
AMP+ HVA 1200 HV Header
AMP+ HVA 1200 HV Header
sustainability
We invite you to learn how our environmental stewardship is helping to reshape our industry.