Reliable Engine Sensor Connectivity Solutions
TE Connectivity's Sensor Flat Connectors empower you to unlock the full potential of your engines. These innovative 2-, 3-, and 4-position connectors are engineered for improved reliability, superior vibration resistance, and an efficient design, making them the ideal choice for various engine sensor applications in harsh environments. Experience consistent performance, long engine life, and streamlined assembly processes with TE Sensor Flat Connectors.
Key Features:
Sensor Flat Connectors
Feature | |
---|---|
Protection |
IP67 & IP6K9K sealing (with backshell) |
Operating Voltage |
<50 V DC |
Operating Temperature |
-40°C to +130°C (Sn) and -40°C to +150°C (Au, Ag) |
Insulation Resistence |
>100MΩ at 500 V DC |
Vibration Strength |
ISO 16750-3 Test I |
Color coding options |
Simplified identification & reduced errors |
Material (Body/CPA/TPA) |
PA6/PA46/PA6 |
A High-Value, Vibration-Resistant Engine Sensor Connectivity Solution

Benefits:
Enhanced Performance and Efficiency for Engine Sensors
Enhanced Vibration Resistance:
- These connectors are built to withstand the demanding vibrations of modern engines due to their reliable contact system, ensuring consistent signal transmission and extended service life.
Improved Dependability:
- Featuring integrated CPA technology, IP67 and IP6K9K sealing (with back shell), and versatile sensor compatibility, these connectors offer increased reliability by:
- Guaranteeing proper positioning and secure mating to prevent malfunctions.
- Providing comprehensive protection against dust, dirt, and water ingress, even in harsh environments.
- Supporting dependable connections with a wide range of engine sensors.
Increased Efficiency:
- These connectors promote increased efficiency through several features:
- A compact, all-in-one design that simplifies installation and reduces assembly time.
- A secondary hinge lock and improved radial seal that enable smooth, low mating force, simplifying the connection process.
- Two distinct color and coding options that prevent accidental mismating, saving time and minimizing errors.
Real World Applications:
- Engine temperature and pressure sensors: Ensure accurate engine monitoring and control for optimal performance and efficiency.
- Oil level and condition sensors: Provide crucial data for preventative maintenance and extended engine life.
- Emission control systems: Support precise control of exhaust gas emissions, adhering to environmental regulations.
- Off-highway vehicle sensors: Deliver reliable sensor data in harsh environments like construction sites and agricultural fields, enabling safe and efficient operation.
Frequently Asked Questions
Q: What is a Sensor Flat with CPA inline connector?
A: A Sensor Flat with CPA inline connector is a seamless connection solution for sensors of engine applications helping vehicles to operate more reliable and dependable in harsh environment.
Q: What are the appropriate applications for Sensor Flat with CPA inline connectors?
A: Sensor Flat with CPA inline connectors can be applied to a wide variety of engine sensor applications for on-road vehicles such as heavy truck, light truck, bus and two-wheeler.
Q: When can Sensor Flat with CPA connectors be used?
A: Sensor Flat with CPA inline connectors can be used for wire-to-wire connectivity for engine, chassis, cab, automation, lighting, diagnostic uses as well as for wire-to-device such as sensors, lights, valves, pumps and solenoids.