TH 025 Connector Series

TE's TH 025 connectors were designed to provide better connections and performance while securing higher density in limited spaces as required in advanced electronic automotive control systems.

High density in limited spaces. TE's TH 025 connectors were designed to provide better connections and performance while securing higher density in limited spaces as required in advanced electronic automotive control systems.  The TH 025 special contact design helps to resist fretting corrosion effectively while employing a lower contact force. As a result, the low insertion force of TH 025 connectors allows a lower connector mating force while offering high density for easy handling.  This small pitch can help customers to reduce space and weight.

Features

  • TH 025 connectors feature a pitch of just 2.2mm, compared to the current standard pitch of 2.54mm.
  • TH 025 connector series was originally designed in Japan. A European version has been implemented, in order to fulfill the European customer requirements as: mechanical coding, color coding and reflow leadfree process for headers
  • TH European connectors are available in a full range from 4 to 40 positions.

Applications

Wire-to-Wire, Wire-to-Board and ECU Applications
• Mirror
• Multimedia applications
• Display screens
• Airbag ECU / Safety applications
• Switches
• Hand free cellphone
• Immobilizer
• Dashboard
• Safety applications
• Electrically controlled trunk lid latch
• Tyre pressure monitoring system
• Body controller management