Easy connection, rapid disconnection
TE's custom, made-to-order 1760 Type 1 range of connectors is designed to meet the electrical interface requirements of MIL-STD-1760. For applications which require rapid disconnection the lanyard release plug offers a viable solution. The lanyard release plugs can be used between aircraft and pylon.
Product Features:
DEUTSCH 1760 Type 1 Series Connectors
- Material:
Shell/coupling ring: Aluminum Alloy
Plating: Cadmium plate olive drab over nickel - Contacts:
Material: Gold plated Copper Alloy
Type: Crimp - Insulators: Thermoplastic
- Interface Seal: Fluorinated Silicone
- Temperature: -55°C to +175°C
- MIL-STD-1760 standard compliant
- Vibration: As per MIL-DTL-38999
- Thermal Shock: As per MIL-DTL-38999
- Durability: 200 cycles of normal mating and unmating, 50 cycles of normal mating with pull-separation unmating.
- The lanyard release velocity during the pull-separation unmating cycles shall be 9.15 m/s ± 10%.
- The requirement is continued operation both mechanically and electrically.
- Manufactured, Tested and Approved in accordance with MIL-DTL-38999 and MIL-DTL-38999/31.
-55°C
Down To (Rated Temperature)
175°C
Up To (Rated Temperature)
Applications:
DEUTSCH 1760 Type 1 Series Connectors
- control and monitoring of aircraft stores
- for MIL-STD-1760 Aircraft/Store Electrical Interconnection Systems