High Density and High Performance
The DEUTSCH ASDD series connectors are next generation connectors offering high-density and high-performance - a revolution in connector design. It allows for a savings of two (2) shell sizes relative to regular autosport planforms. The DEUTSCH ASDD series connectors are lightweight with almost double the number of contacts compared with the regular autosport range equivalent shell size. With its conductive black zinc nickel, its interfacial wire sealing, and its bonded and sealed insert preventing moisture ingress, the DEUTSCH ASDD series connectors are built to withstand harsh environments.
Product Features
- Eight shell sizes
- Very lightweight
- Almost double the number of contacts compared with the regular autosport range equivalent shell size
- Integral screen
- Conductive black zinc finish
Applications
- Built to withstand autosport harsh environments
- Engine Control Units
- Gearbox Control Units
- Data Loggers
- General Data System Requirements
DEUTSCH ASDD 118-WAY CONNECTORS
DEUTSCH ASDD Series connectors from TE Connectivity (TE) have been developed to bring together high density and high performance, inline with racing teams using smaller wire sizes.
The AS Double Density range allows almost double the number of contacts to be packaged in the same shell as compared to the standard AS Series connectors.
- Operating Temperatures: -55°C to +170°C
- Durability: 500 mating cycles
Materials
- Shell: high strength aluminum alloy, black zinc finish
- Insert: thermoplastic
- Seals: fluorinated silicone
- Contacts: gold plated copper alloy
Electrical
- Dielectric Withstanding Voltage: 750V
- Contact Current Rating (Max.): 3 Amps
DEUTSCH ASDD 93-WAY CONNECTORS
DEUTSCH Autosport Double Density (ASDD) Series connectors from TE Connectivity (TE) have been developed to bring together high density and high performance, in line with racing teams using smaller wire sizes.
The ASDD connector range allows almost double the number of contacts to be packaged in the same shell as compared to the standard Autosport Series connectors.
- Operating Temperatures: -55°C to +170°C
- Durability: 500 mating cycles
Materials
- Shell: high strength aluminum alloy, black zinc finish
- Insert: thermoplastic
- Seals: fluorinated silicone
- Contacts: gold plated copper alloy
Electrical
- Dielectric Withstanding Voltage: 750V
- Contacts Current Rating (Max.): 3 Amps