Lowest Insertion Loss in rugged compact connector
Based on proven military standard 38999 SIII electrical connectors, DEUTSCH Fiber Optic Physical Contact Series are ranges of fiber optic connectors that incorporate high-precision ferrules and alignment mechanisms to assure fiber alignment and minimize optical losses. Housed in composite 38999 standard compliant shells, they are fully sealed, extremely robust, lightweight and have outstanding corrosion resistance. The contact designs ensure optical continuity during high vibration, shock and temperature, and are easily accessed and removed for maintenance.
Product Features:
DEUTSCH MC6 Fiber Optic Ribbon Cable Connectors
MATERIALS
• Shell: Aluminum, composite or Marine Bronze
• Contact Body: Nickel/cadmium plated composite polymer
• Ferrule: Thermoplastic
• Alignment Pin: Stainless steel
• Seals: Fluorinated silicone elastomer
• Plating: Nickel (Back zinc nickel available for aluminum shells)
OPTICAL
• Insertion Loss: 0.25 dB typ. (fiber dependent)
• Return Loss: -40 dB typ.
• Repeatability: 0.2 dB typ.
ENVIRONMENTAL/MECHANICAL
• Temperature Range: -55°C to +150°C
• Vibration: 20 to 2000 Hz, 20 g
• Durability: 500 mating cycles
FIBER TYPE
• Channels: 2 to 72
• Cable Type: Telecom grade cable / Aerospace grade cable
Product Features:
DEUTSCH MC5 Series Connectors
FIBER TYPE
• Channels: 2, 4, 6, 8, 10, 18, 24, and 30 channels
• Cable Size: 1.8 mm, 2.1 mm and 2.5 mm jacket
MATERIALS
• Shell: Composite
• Contact Body: Arcap
• Ferrules: Zirconia
• Alignment Sleeves: Zirconia
• Seals: Fluorosilicone
• Plating: Nickel
OPTICAL PERFORMANCE
• Insertion Loss: 0.25 dB typical
• Return Loss: -40 dB typical
• Repeatability: 0.1 dB (with 50/125 micrometer fiber)
TEMPERATURE
• High Temperature Endurance: +150°C, 760 hours
• Low Temperature Endurance: -65°C, 500 hours
MECHANICAL
• Sine Vibration: 5-3000 Hz, 40 g, 10 hours
• Random Vibration: 25-2000 Hz, 5 g2/Hz (50 Grms), 16 hours
Product Features:
DEUTSCH MC4 Duplex Connectors
OPTICAL
• Attenuation: Less than 0.4 dB (50/125 micrometer)
• Repeatability: Better than 0.2 dB
• Fiber Types: x/125, 100/140, 200/280 micrometer
• Cable Types:
2.5 mm tight jacketed
4.5 mm duplex
For other cable sizes consult TE
MATERIALS
• Shell: Aluminum alloy, nickel plated
• Ferrule: Zirconia
• Alignment Sleeve: Zirconia
• Seals: Fluorosilicone
• Backshell: Aluminum alloy, nickel plated
MECHANICAL
• Temperature Range: -65°C to +155°C (Cable and epoxy dependent)
• Durability: 500 mating cycles
Product Features:
DEUTSCH MC3 MkII Series Connectors
FIBER TYPE
• Channels: 5, 8 and 12 optical channels
• Cable Size: 1.5 mm to 3.0 mm, outer jacket
MATERIALS
• Shell: Aluminum, stainless steel, marine bronze
• Finishes: Nickel, olive drab cadmium, or black zinc nickel (aluminum shell)
• Contact Body: Arcap, Titanium
• Ferrule: Zirconia
• Alignment Sleeve: Zirconia
• Seals: Fluorosilicone or nitrile
OPTICAL PERFORMANCE
• Insertion Loss: 0.25 dB typical*
• Return Loss: 40 dB typical*
• Repeatability: 0.1 dB with 50/125-micrometer fiber
*Fiber and polishing process dependent
ENVIRONMENTAL
• Temperature Range: -65°C to +155°C
• Fluid Resistance: Fluid immersion per EIA 364.10,
including resistance to:
MIL-PRF-5606: Hydraulic fluid
MIL-DTL-83133: JP-8 aviation fuel
MIL-PRF-7808: Lubricating oil
MIL-PRF-23699: Lubricating oil
MIL-A-8243: Deicing/defrosting fluid
MIL-C-25769: Aircraft cleaning compound
MIL-PRF-87937: Aircraft cleaning compound
MIL-G-3056: Gasoline
• Salt Spray: 48 hours (Nickel finish)/ 500 hours (Cadmium finish)
• Thermal Cycling: -65° to 150°C
MECHANICAL
• Sine Vibration: 5 to 3000 Hz, 30 g
• Bump: 4000 bumps, 40 g
• Random Vibration: Up to 41.7 g for 16 hr. at 175° C / Up to 50 g for 16 hr. at ambient temperature
• Shock: 300 g, 3 ms in the 3 axes
• Durability: 500 mating cycles
• Thermal Shock: 10 cycles, 4°C max. to 90°C min.
Product Features:
DEUTSCH MC801 Series Connectors
MATERIALS
• Shell: Aluminum, stainless steel, marine bronze, and composite
• Finishes: Nickel, black zinc nickel, passivated, olive drab cadmium
• Insert and Alignment Sleeve Holder: Thermoplastic
• Alignment Dowel Pins: Stainless steel
• Alignment Sleeve: Zirconia
• Ferrule: Zirconia
• Terminus Body and Crimp Sleeve: Nickel-plated copper
• Spring: Stainless steel
OPTICAL PERFORMANCE
• Insertion Loss: 0.10 dB multimode / 0.20 dB single mode (APC finish)
• Return Loss: Up to -65 dB (single mode, APC finish)
• Insertion loss tested against a reference patchcord: IEC 61300-3-4
Method B; also described in ARINC 805 Return Loss: IEC 61300-3-6; also described in ARINC 805
ENVIRONMENTAL/MECHANICAL PERFORMANCE
• Temperature Range: -65°C to +85°C
• Durability: 100 mating cycles
• Random Vibration: No discontinuities >1 dB in excess of 1 microsecond (TIA/EIA-455-32 Test Condition B)
• Mechanical Shock: No discontinuities >1 dB in excess of 1 microsecond (100 g, 6 ms half-sine pulse)
• Altitude Immersion: 50,000 ft. (15,200 m)
SPECIFICATIONS
• Product Specification: D108-32105
• Qualification Test Reports: D501-32031 (Multimode)/ D501-32105 (Single Mode)
MIL-DTL-38999 Optical Series Connectors
-
Physical contact (PC) and expanded beam (EB) interface styles
MC801 Connectors, MC3 Mk II Connectors, MC4 Connectors, MC5 Connectors, MC6 Connectors, AviMT Connectors, MIL-T- 29504/4 and /5 termini , PRO BEAM Connectors, EB16 Termini
Applications
- Aerospace and Military applications
- Seeker and Guidance
- Control Systems