Dry-Mate Connector developed from HT fiber optic technology
TE Connectivity (TE)'s DEUTSCH high density optical in-line dry-mate connector has been developed from reliable high pressure/high temperature (HP/HT) fiber optic technology that is backed by more than 30 years of performance in the field. It was designed to withstand harsh offshore environments and is ideal for applications that need maximum space and weight savings. TE’s DEUTSCH high density in-line connectors offer a cost-effective solution for multichannel fiber optic management, packing 12 to 24 fiber optic channels (FO) in standard versions and up to 48 FO upon request.
Product Features :
DEUTSCH High Density Optical In-Line Dry-Mate Series Connector
- Operating temperatures between minus 30 and 121 degrees Celsius
- HT fiber
- Bulkhead receptacles rated to withstand 450 bar (6,536 psi) of differential pressure
- Multichannel fiber optic connector maintaining stable performance during strain and temperature monitoring
- Low insertion loss and back reflection (≤ negative 45dB) achieved using angled physical contacts.
- The system maintains integrity in the face of flooding due to a dual sealing bulkhead receptacle
- Derivative technology from multi-FO HP/HT Feedthrough System
- Optimized for subsea flexibles and umbilical terminations
- Cost effective product for renewable systems
- Connector can be terminated either with cable or hose
- All connectors are delivered with transportation and dust caps
Applications :
- Oil & Gas (Topside & Subsea)
- Marine Defense
- Oceanology & Marine Research
- Offshore Renewables