DEUTSCH MSD connectors
Designed for topside areas like Floating Production Storage and Off-loading (FPSO) turrets, the DEUTSCH MSD connector series goes from splash-zone connectors to cable terminations. Supporting rated seawater temperatures from 10°C to +45°C, and pressures of 2030psi, this 20A rated range is made for harsh splash-zone environments. Our MSD connectors offer quick-connect/disconnect solutions for hazardous topside areas.
Product Features :
DEUTSCH MSD Series Connectors
- 12 to 13 contacts size 12 for 16AWG to 10 AWG wires
- 1000VAC
- AISI 316L
- Quick-connect/disconnect solution
- Explosion proof
45°C
Service temperature
2030
psi - rated pressure
Applications :
DEUTSCH MSD Series Connectors
- topside areas like Floating Production Storage and Off-loading (FPSO) turrets
- Splash-zone connector