
DEUTSCH P6-SW1600 Series Connectors
DEUTSCH P6-SW1600 Series Connectors enable you to operate in harsh subsea Offshore environments - helping you go deeper into remote locations for an increased recovery of untapped resources and improved extraction from existing fields. Power connectors rated for depths up to 3000m, pressure of 15,000psi, and for wet and dry mate applications. Some products are also explosion proof rated for topside applications. These connectors offer a configurable wet mate connection system, for a wide range of water depth and process pressures. Solves most subsea power connectivity challenges for the High Voltage High power applications such as Gas Compression and Electrical Heating.
Product Features:
DEUTSCH P6-SW1600 Series Connectors
Electrical Characteristics
• Number of Contacts: 1
• Rated Voltage Uo/U (Um): 6/10 (12) kV
• Maximum Rated Current: 1800 A
• Rated Power Frequency: 15 to 200 Hz
• Insulation Resistance @5 kVDC: >10 GΩ
• Contact Resistance: <0.05 mΩ per contact
Mechanical Characteristics
• Rated Water Depth: 2000 m
• Rated Number of Mating Cycles: 100
• Differential Pressure Rating:(internal-ambient) 204 bar (dry gas) / 220 bar (wet gas)
• Differential Pressure Rating: (ambient-internal) 200 bar
• Body Material: Super Duplex or 6Mo
• Insulation Material: PEEK
• Insulation Material (Penetrators): PEEK or ceramic
Environmental Characteristics
• Rated Temperature (Seawater): -1°C to +15°C
• Rated Internal Temperature: 50°C
• Interfacing Internal Media: Nitrogen, dry or wet gas, or dielectric oil
• Rated Temperature Range: -1°C to +15°C
• Storage Temperature Range: -25°C to +60°C
• Design Life: 25 years
Additional Characteristics
• Qualification Standard: NHT-E51-00029 Rev03M
Notes : Additional qualification standards or features available or possible to develop, please contact us
2000
Meter rated water depth
200
BAR differential pressure rating
Applications:
DEUTSCH P6-SW1600 Series Connectors
- Subsea gas compression
- Subsea electrical heating