
DEUTSCH P6-SW400 Series Connectors
With its DEUTSCH P6-SW400 Series Connectors connectors, TE enables the flow of power to applications in harsh subsea offshore environments with connectors rated for depths up to 3,000m and pressure of up to 15,000psi. Explosion-proof versions meet ATEX/CSA requirements for topside safety and a variety of voltage and current ratings enable designers to meet exact application needs. TE's DEUTSCH P6-SW400 Series connectors offer a field proven, versatile, wet mate connection system,with a configurable layout of wet mate and jumpers and a wide range of penetrators to solve almost any power connectivity challenge for offshore subsea applications.
Product Features:
DEUTSCH P6-SW400 Series Connectors
Electrical Characteristics
• Number of Contacts: 1
• Rated Voltage Uo/U (Um): 6/10 (12) kV
• Maximum Rated Current: 400 A
• Rated Power Frequency: 15 to 120 Hz
• Insulation Resistance @5 kVDC: >10 GΩ
• Contact Resistance: <0.1 mΩ per contact
Mechanical Characteristics
• Rated Water Depth: 3000 m
• Rated Number of Mating Cycles: 30
• Differential Pressure Rating: (internalambient)
345 bar (5000 psi) @ 400A
888 bar (13,000 psi) @ 250A
1034 bar (15,000 psi) @ 400A
• Differential Pressure Rating:
(ambient-internal) 300 bar
• Body Material: Super Duplex
• Insulation Material: PEEK
• Insulation Material (Penetrators):
PEEK or ceramic
Environmental Characteristics
• Rated Temperature (Seawater):
-5°C to +30°C
• Rated Internal Temperature:
80°C @ 345 bar (5000 psi)
121°C @ 888 bar (13,000 psi)
80°C @ 1034 bar (15,000 psi)
• Storage Temperature Range:
-25°C to +60°C
• Design Life: 20 years
Additional Characteristics
• Qualification Standard: TD0153, Final Ver. 1
Notes
Additional qualification standards or features available or possible to develop, please contact us
15000
psi - pressure resistant
400A
Rated current
Applications :
- Subsea pumping
- Subsea water injection
- Subsea power distribution
- Subsea electrical heating