Reliability at 30,000 feet
TE’s DEUTSCH FDBA Series connectors are specifically designed for harsh environment such as landing gears, engine of commercial aircrafts. The stainless-steel version is specially designed for high temperature application. Variety of plating options are available to meet different environmental conditions.
Features
DEUTSCH FDBA Series Connector
- Bayonet Quick Locking
- High Operating Temperature -55C to +200C
- Sealed, Stainless Steel and Hermetic Versions Available
- Customization Options
- Large Accessories Range
- EN3646 Qualified
- Various Platings
- PCB Mountable Options
Mechanical Characteristics
- Shell Material:
Sealed version: Aluminium alloy
Hermetic version: Stainless Steel
- Plating: Black Anodize, Nickel, Cadmium
- Fluid Resistance: (in accordance with BES/SST/ELC/321/Prod. and MIL-C-26482). Jet fuels, engine oils and hydraulic fluids
70
bars Pressure Resistance
500
full coupling & uncoupling cycles of durability
5 mΩ
(FDBA 57 version) Shielding
Environmental Conditions
- Service Temperature: – 55°C to + 200°C
- Thermal Shocks:
Sealed and Steel/Stainless Steel and Hermetic Version: 10 cycles from – 55°C to + 200°C
Aluminium Hermetic Version: 10 cycles from – 55°C to + 200°C 1 cycle 10 H/200°C
- Sealing:
Sealed Version: (in accordance with MIL-C-26482). Maximum leackage ≤ 16 cm 3/h under 2.1 bars
- Air Leakage:
Hermetic Version: ≤ 1.10–6 mbar.l/s under 1 bar vaccum.