
MIL-DTL-26482 Bayonet Connectors
Widely used in aerospace applications, TE’s MIL-DTL-26482 Standard Series II bayonet connector is miniature, circular with quick disconnect bayonet coupling. It is also known as DEUTSCH AFD Series Connector, is widely used on applications requiring a general-purpose, miniature cylindrical bayonet connector. It is environmentally sealed and offered in four receptacle-mounting styles including: narrow and wide flange wall-mounting, cable connecting and jam nut mounting receptacles. Designed to eliminate failure modes characteristic of many previous devices, TE’s MIL-DTL-26482 Standard miniature bayonet connector stands out as a reliable connector for aerospace environments.
Product Features:
DEUTSCH AFD Series Connectors
MATERIALS
• Shell: Aluminum alloy
• Shell Plating: Nickel, black anodized, or olive drab cadmium over nickel base
• Contacts: Copper alloy, selectively plated 50 micro-inch gold
• Insulator: Rigid plastic dielectric
• Seals: Silicone-based elastomer
ENVIRONMENTAL
• Temperature: -55° to 200°C (class W rated to 175°C)
• Durability: 500 mating cycles / 250 cycles for parts with EMI fingers
• Vibration: Meets performance requirements of MIL-DTL-26482
• Shock: Meets performance requirements of MIL-DTL-26482
ELECTRICAL
• Shielding: EMI spring fingers as per MIL-DTL-26482 Series II
• Conductivity: 5 mV max. drop (with EMI Shielding) / 200 mV max. drop (except class A) (without EMI Shielding)
Product Assets
- Triple-wire sealed for sealing over a wide range of wire diameters
- Raised moisture barriers around each pin for individual contact sealing
- Anti-friction washers provide constant mating force
- Bayonet coupled
- Closed-entry socket insert for positive pin alignment
- Rear release crimp contact system for superior contact stability
- Snap ring to allow mechanical retention of insert into shell
- Aluminum alloy material, nickel and olive drab chromate over nickel plating available
- Power, coax and shielded contacts
Applications:
DEUTSCH AFD Series Connectors
- Built to help withstand harsh environments
- Easy installation
- Versatile and robust design options