
MIL-DTL-38999 Series I Connectors
DEUTSCH DJT Series Connectors are military specific approved connectors that offer 57 insert arrangements utilizing 2 to 128 contacts and power contacts rated to 23A. The DEUTSCH DJT series connectors are tooled and qualified to MIL-DTL-38999 Series I Connectors.
Product Features:
- Temperature Range:
-65°C to +150°C Electrodeposited tin-plated carbon steel (Class D)
-65°C to +175°C – Cadmium finish (Class B)
-65°C to +200°C – Nickel finish (Class F) and stainless steel (Class E) - Fluid Resistance: Fluid immersion per EIA 364.10, including resistance to
MIL-PRF-5606: Hydraulic fluid
MIL-DTL-83133: JP-8 aviation fuel
MIL-PRF-7808: Lubricating oil
MIL-PRF-23699: Lubricating oil
MIL-A-8243: Deicing/defrosting fluid
MIL-C-25769: Aircraft cleaning compound
MIL-PRF-87937: Aircraft cleaning compound
MIL-G-3056: Gasoline - Salt Spray: 48 hours (Nickel finishes)
500 hours (Cadmium, black zinc nickel, nickel PTFE, and passivated finishes) - Thermal Cycling: -65° to 150/175/200°C (max. temperature is class dependent)
Materials:
- Shell Material and Plating:
Aluminum, olive drab cadmium
Aluminum, electroless nickel
Carbon steel, electrodeposited nickel (hermetic only)
Stainless steel, passivated (hermetic only but can be available commercially for standard environment configurations)
- Insert: Thermoplastic and fluorinated silicone elastomer
- EMI Spring Fingers: Nickel or cadmium-plated beryllium copper
- O-Ring: Fluorinated silicone elastomer
Mechanical Features:
- Sine Vibration: Up to 60 g for 36 hr.
- Random Vibration: Up to 41.7 g for 16 hr. at 175° C
Up to 50 g for 16 hr. at ambient temperature - Shock: 300 g, 3 ms in the 3 axes
- Durability: 500 mating cycles
- Contact Retention:
Size 22D: 44 N (10 lb.)
Size 20: 67 N (15 lb.)
Size 16: 111 N (25 lb.)
Size 12: 111 N (25 lb.)
Size 10: 111 N (25 lb.)
Size 8: 111 N (25 lb.)
Electrical Features:
- Shell-to-Shell Conductivity:
1.0 mV (nickel finish)
2.5 mV (cadmium finish)
10.0 mV (passivated finish) - Shielding Effectiveness: >90 dB at 100 MHz, >65 dB through 10 GHz
Mil Call Out References
Call Outs | Reference |
---|---|
MS27466 |
Front Wall Mount Receptacle |
MS27467 |
Rear Wall Mount Receptacle |
MS27468 |
Jam Nut Receptacle |
MS27469 |
Receptacle Wall Mount Hermetic |
MS27470 |
Receptacle Jam Nut Hermetic |
MS27471 |
Receptacle Solder Mount Hermetic |
MS27496 | Front Box Mount Receptacle |
MIL-DTL-38999 Connectors Assembly
Applications:
MIL-DTL-38999 Series I Connectors
- Industry standard interface
- Blind-mate coupling mechanism
- Custom layouts available for design flexibility
- EMI shielded