MIL-DTL-38999 Series IV Standard

Resistant to interfering signals, DEUTSCH DIV Series Connectors are designed and built using the superior breech lock coupling mechanism. Special grounding fingers form a 360-degree circle just inside the shell, acting as a shield. The connector is actually grounded when the shells meet, even before the contacts engage.

Product Features:

DEUTSCH DIV Series Connectors

  • Temperature Range:

-65°C to +175°C (Class W)
-65°C to +200°C (Classes C, F, Y and N)

  • Fluid Resistance: Fluid immersion per EIA 364.10, including resistance to
    MIL-PRF-5606: Hydraulic fluid
    MIL-DTL-83133: JP-8 aviation fuel
    MIL-PRF-7808: Lubricating oil
    MIL-PRF-23699: Lubricating oil
    MIL-A-8243: Deicing/defrosting fluid
    MIL-C-25769: Aircraft cleaning compound
    MIL-PRF-87937: Aircraft cleaning compound
    MIL-G-3056: Gasoline
  • Salt Spray: 48 hours (Nickel finishes) / 500 hours (Cadmium and passivated finishes)
  • Thermal Cycling: -65° to 150/175/200°C (max. temperature is class dependent)

Materials

  • Shell: Stainless steel, aluminum
  • Plating: Olive drab cadmium, passivated, and electroless nickel (anodized coupling ring for Class F only)
  • Insert: Thermoplastic and fluorinated silicone elastomer
  • EMI Spring Fingers: Nickel or cadmium-plated beryllium copper
  • O-Ring: Fluorinated silicone elastomer

Materials

  • Shell: Stainless steel, aluminum
  • Plating: Olive drab cadmium, passivated, and electroless nickel (anodized coupling ring for Class F only)
  • Insert: Thermoplastic and fluorinated silicone elastomer
  • EMI Spring Fingers: Nickel or cadmium-plated beryllium copper
  • O-Ring: Fluorinated silicone elastomer