Product Group
Cat 5e and Cat 5 Ethernet Connectors
TE's Marine, Oil & Gas (MOG) group offers a wide range of dry-mate and wet-mate pluggable Cat 5e and Cat 5 connectors suitable for Ethernet applications.
By utilizing already established connector designs, adding new cable solutions and applying specialized termination methods, TE has developed a high integrity range of Ethernet cable assembly solutions that allows for high data transmission rates even in harsh environments.
Download the Brochure
MINI-CON Ethernet Connectors
Features
- Dry-mate connector
- Small, rugged, high density connector
- Up to 1 Gbps
- Max cable length: 90m
- 16,000 psig mated (approx. 36,000ft/10,500m)

55 Ethernet Connectors
Features
- Dry-mate connector
- Suitable for a variety of marine applications including Remotely Operated Vehicles (ROV’s)
- Up to 1 Gbps
- Max cable length: 80m
- 10,000 psig mated (approx. 22,500ft/7,000m)

HUMMER Ethernet Connectors
Features
- Dry-mate connector
- Ultra-miniature connector design
- Bulkhead connector available in brass and stainless steel
- Up to 1 Gbps
- Max cable length: 90m
- 10,000 psig mated (approx. 22,500ft/7,000m)

SEA-MATE Ethernet Connectors
Features
- Wet-pluggable connector
- Interchangeable inserts for greater flexibility
- Up to 1 Gbps
- Max cable length: 90m
- 7,500 psig mated and unmated (approx. 17,300ft/ 5,270m)

Micro WET-CON Ethernet Connectors
Features
- Wet-pluggable connector
- Small, lightweight connector design
- Up to 1 Gbps
- Max cable length: 90m
- 10,000 psig mated (approx. 22,500ft/7,000m)
- Also available as Power Ethernet version

HydraElectric Ethernet Connectors
Features
- Wet-mate connector
- Qualified in accordance to SEAFOM TSD-02/ API 17F
- Up to 100 Mbit/s
- Rated for up to 4,000m water depth
- 12 contacts
- Qualified for both 1,500 VDC and 1,000 VAC pin to pin, the HydraElectric wet-mate connector enables copper-based high speed Ethernet and supports the industry standards for Ethernet protocols, including CAN bus compatibility.