Motor Connectors for compact Servo Motor interface
Micro motor connectors are rectangular IP67 servo motor connectors combining power and brake into one connector. This combination design allows a more compact and higher protection standard solution with enhanced vibration and shock resistance.
Features
- Power and brake combined in one connector allows for a hybrid connector with lower applied cost
- Field installable connector
- Standard cable sizes for compatibility with commercially available cable
- Temperature rating for power and brake (125°C)
- Voltage Rating (up to 630V AC/DC)
- IP67 rating for harsh environment applications
- TUV/UL certification
- Robust contact and box design provides vibration resistance
Power, brake and encoder are three components in servo motor applications. Encoder conduct provides information from the servo motor to the servo controller. Normally, the signal comes in 2-16 positions based on the encoder type. Power for servo motor is defined as AC or DC where most AC power is U, V, W + PE (Ground). Brake is optional for servo motor, but normally comes in two positions for signal conduct. Our porfolio allows customers the design flexibility to combine brake in power connector or have it in separate connectors. Scroll further below to learn more and to browse our portfolio.
Power & Brake connector
Technical Data
- Mating Cycles: 100 cycles
- Temperature: -40°C ~ 125°C
- Rated Current: 5 A (Power) / 2 A (Brake)
- Certificated By: TUV & UL
Encoders
Technical Date
- Mating Cycles: 100 cycles
- Temperature: -30°C ~ 105°C
- Rated Current: 1A
- Certificated By: UL
Frequently Asked Questions
What is the benefit of choosing our motor connector over a standard plastic connector?
Quick install and locking from cable side to motor receptacle side as well as IP67 protection for harsh environment applications.
How many positions do micro motor connectors have?
For power, there are 6 positions, for encoder or signal connector, there are 9 positions.