Product Group
Wet-Pluggable Solutions for Harsh Environment Connections
ALL-WET CONNECTORS
Our ALL-WET connector series was developed to provide affordable yet reliable rubber molded connectors that allow the user to make and break connections both on the surface and underwater. Manufactured using high quality materials, the ALL-WET bulkhead connector's metal shell is produced using brass as standard, although other materials are available upon request. Contacts are gold plated providing superior corrosion resistance. The ALL-WET range is available in four different styles: round (AW), split (AW), flat (FAW) and miniature hermaphroditic (MAW).
Download the Brochure
Features
- Wet-pluggable connector
- Round, split, flat and hermaphroditic
- Up to 42 contacts
- Up to 20,000 psig (approx. 45,000ft/13,700m) mated for round configurations
- Up to 600 VDC (with standard cable)
- Up to 50 amps
- Copper alloy, neoprene rubber, delrin
- SO cable as standard
- Typical uses: Diver equipment, lights, Remotely Operated Vehicle (ROV)'s, cameras

ALL-WET SPLIT CONNECTORS
Features
- Wet-pluggable connector
- Open Face Pressure: Up to 10,000 psig (approx. 22,500ft/7,000m)
- Mated Pressure: Up to 10,000 psig (approx. 22,500ft/7,000m)
- Voltage Rating: Will vary by pattern, determined by the cable.
- Current: Up to 13 amps per contact
- Contact Resistance: <0.01 ohms
- Insulation Resistance: >500 megohms after wet mating
- Mating Cycles: >500 wet matings (Provided proper handling procedures are adhered to)

MICRO WET-CON CONNECTORS
The popular Micro WET-CON connector series was developed to provide all the features of the SEACON ALL-WET connector series, but in a miniature, industry standard configuration. The small, lightweight design offers the same flexibility and reliability as our rubber molded connectors. The Micro WET-CON series allows for smaller through ports in a pressure vessel and a greater density of conductors in a compact area. The smaller cables decrease the overall weight and drag of an Remotely Operated Vehicle (ROV) or other vessel. This connector range is wet-pluggable and therefore enables connections to be made underwater, on-deck or in various weather conditions. Bulkhead connectors are available in a variety of different materials.
Download the Brochure
Features
- Wet-pluggable
- New pin design removing any potential wear to the sealing interface
- Low cost
- 2 to 16 contacts
- Up to 10,000 psig (approx. 22,500ft/7,000m) mated
- 2, 3 & 4 pin 600 VDC
- Special versions available (right-angle, double o-ring, Micro WET-CON Attachable (MCAT) field installable, ethernet, power ethernet, low profile, split)
- 5, 6, 8, 10, 12 & 16 pin 300 VDC
- Up to 19 amps max current
- Brass and stainless steel bulkhead as standard, aluminum, titanium and peek optional
- Typical uses: ROV equipments (lights, cameras, thrusters), diver equipment, oceanographic instruments, defense

MICRO WET-CON SPLIT CONNECTORS
The design of the Micro WET-CON Split connector enables customers to connect multiple inline connectors from different instruments to be connected to a single bulkhead connector. This allows easy replacement of break-outs and helps prevents costly Y-assemblies. Like the standard Micro WET-CON series, this connector is ideal for applications where space is a concern.
Download the Brochure
Features
- Wet-pluggable connector
- 6 split configurations ranging from 6 to 16 contacts
- Up to 10,000 psig (approx. 22,500ft/7,000m) mated
- Up to 19 amps max current
- Typical uses: Diver communications, underwater cameras, lights & Remotely Operated Vehicle (ROV)'s

WET-CON CONNECTORS
Our WET-CON connector series was developed to provide inexpensive yet reliable rubber molded connectors that allow the user to make and break connections both on the surface and underwater. Bulkhead connectors are available in a brass or stainless steel material.
Download the Brochure
Features
- Wet-pluggable connector
- 1 to 16 contacts, 3 connector body sizes
- Up to 20,000 psig (approx. 45,000ft/13,700m) mated
- 600 VDC with standard cable
- 19 amps max current (cable dependant)
- Typical uses: Remotely Operated Vehicles (ROV) equipment (lights, cameras, thrusters), oceanographic instruments, diver equipment, defense

SEA-MATE CONNECTORS
The SEA-MATE range of underwater electrical wet-pluggable connectors, has many features including fully interchangeable inserts which offer greater flexibility to the customer with full Pressure Balanced Oil Filled (PBOF) capability and increased contact configurations. In addition, this connector range has many of the original features as those of the U-MATE series including positive keying and proven underwater mating technology and a robust design for harsh subsea environments. This connector range is manufactured from 316L stainless steel as standard, however other materials are available upon request.
Download the Brochure
Features
- Second generation U-MATE
- 4 Shell sizes (G, K, L, M)
- Up to 37 contacts
- Oil filled option available
- Up to 7,500 psig mated & open face (approx. 16,900ft/5,200m)
- Up to 600 VDC
- Up to 10 amps. 50 amps (for high power version)
- Stainless steel, Glass Reinforced Epoxy (GRE), hypalon rubber, copper alloy
- Typical uses: Diver communications, cameras, lights, Remotely Operated Vehicle (ROV)'s & ship to shore communications