Power Connectivity for Adjacent Linear LED Lighting Strip Modules
TE Connectivity Hermaphroditic connectors efficiently transfer power between adjacent linear LED lighting strip modules, offering a compact and reliable solution for high-density applications. Available in 2, 4, and 6 positions, these surface-mount (SMT) wire-to-board and board-to-board connectors feature a vacuum pick-and-place design for seamless integration into automated manufacturing. Their ability to mate and unmate both vertically and horizontally simplifies assembly and reduces part inventory. Offered in standard and miniature versions with tin-plated or gold-plated contacts for enhanced durability, these connectors provide a scalable and efficient power connection for architectural, commercial, and industrial LED lighting applications.
Benefits
- Reduce design time using the same connector for power, data or signal connections with 2, 4 or 6 positions
- Reduce inventory requirements with a single connector that mates to itself
- Simplify assembly and service with either vertical or horizontal connections (connector can be articulated from 90° to 180°)
- Provide design flexibility with board-to-board or wire-to-board options
- Simplify design by allowing the same footprint on both ends of the strip
- Maximize LED output with low profile connector rounded corners that eliminate shadowing
- Help resist vibration and wire loads with wire-to-board connectors featuring positive latching
- Select gold plating eliminates the potential for fretting corrosion caused by micro motion in harsh LED lighting environments
- Speed assembly time with surface mount and reflow compatible low profile design in tape and reel packaging
Hermaphroditic Blade and Receptacle Connectors

Hermaphroditic Blade and Receptacle Connectors
These connectors allows customers to reduce inventory requirements with a single connector that mates to itself. Assembly and service is simple with either vertical or horizontal connections and fast with surface mount and re-flow compatible low profile design in tape and reel packaging. The rounded corners eliminate shadowing in order to maximize LED output. Besides with tin-plated contacts, the Hermaphroditic Blade and Receptacle Connectors are now available in gold-plated contacts eliminating the potential for fretting corrosion caused by micro motion in harsh LED lighting environments.
Miniature Hermaphroditic Blade and Receptacle Connectors

Miniature Hermaphroditic Blade and Receptacle Connectors
These low profile SMT miniature hermaphroditic board-to-board connectors are designed to provide power between adjacent linear printed circuit boards. Ideal for use in compact spaces with features designed for vacuum pick and place that make it suitable for high volume automated manufacturing. Besides with tin-plated contacts, the Mini Hermaphroditic Blade and Receptacle Connectors are now available in gold-plated contacts eliminating the potential for fretting corrosion caused by micro motion in harsh LED lighting environments.
Applications
- Architectural and sign lighting
- Retail and display lighting
- Fluorescent LED retrofit lighting
- Cabinet or furniture lighting
- Commercial / residential cove lighting