Minimize System Downtime
TE Connectivity’s (TE) sliding electrical connector is one of the only connectors of its kind that allows for hot swapping of components in a server drawer. This power solution is ideal for applications up to 75A and can eliminate the need for a bulky cable management system within the drawer. The sliding power connector also shows improved voltage drop over cables due to a more direct path from the power source to the server. With limited cabled connections, the sliding power connector is also more reliable. With no need for complex cable management or loose moving parts within the drawer, the sliding electrical connector provides a simpler design that is less prone to disconnection from the power source.
Product Features
Sliding Power Connector
- Allows for hot swapping of components
- Ideal for applications up to 75A
- Can eliminate the need for bulky cable management systems
- Improved voltage drop over cables
- Simple design
WHAT IS SLIDING POWER?
Benefits
Sliding Power Connector
Non-traditional method of power distribution
- Connector system that can eliminate the need for power cables
- Utlizes PCBs to transmit power directly to the on-board components
No system downtime
- Allows for hot swapping of components without shutting power down to the whole system
Energy efficient
- Increased airflow reduces cooling costs
- Improved voltage drop due to a more direct path from the power source to the server
Higher reliability
- No complex cable management or loose moving parts within the drawer
- Simple design is less prone to disconnection from the power source


Applications
Sliding Power Connector
- Hard disk drives
- Power supply units
- Open Compute Project (OCP) cubby
- Racks
- Servers
- Storage units
- High current applications