Obsolete Part Documents
Crompton Instruments Electronic Power Meters
-
Direct Connection Kilowatt Hour Energy Meters
Obsolete Data Sheet (Model Number: DRK-3P-400-D100)
-
Three-Phase Direct Connected 100 Amps kWh DIN Rail Meter
Obsolete Product Installation Instruction (Model Number: DRK-3P-400-D100)
-
LED Digital Bargraph Indicator and Controller 264 Series
Obsolete Data Sheet (Model Number: 264-DT*)
-
LED Digital Indicator and Bargraph Controller 264 DT Series
Obsolete Product Installation Instruction (Model Number: 264-DT*)
-
264 Series of 101 Segment Bargraphs with Digital Display
Installation and Operating Manual (Model Number: 264-DT*)
-
264 Series of 101 Segment Dual Bargraphs
Installation and Operating Manual (Model Number: 264-DT*)
-
264 Series of 101 Segment Bargraphs
Installation and Operating Manual (Model Number: 264-DT*)
-
Meter Relays: 244 Series Analogue Meter Relays
Installation and Operating Manual (Model Number: 244-30*)
-
Analogue Meter Relays Switchboard 077 Series & DIN Panel Mounted 244 Series
Installation and Operating Manual (Model Number: 244-30*, 077-30*)
-
Meter Relays: 077 Series Analogue Meter Relays
Installation and Operating Manual (Model Number: 077-30*)
-
Paladin Transducers Class 0.2 Series 250
Installation Instructions (Model Number: 252-X*, 253-X*, 256-X*)
-
Paladin Transducers Class 0.2 Series 250
Obsolete Product Installation Instruction (Model Number: 252-X*, 253-X*, 256-X*)
-
Single-Phase Direct Connected 63 Amps kWh DIN Rail Meter
Obsolete Product Installation Instruction (Model Number: DRK-1P-230-D63)
-
Single Phase direct connected 63 Amps kWh DIN rail meter
Installation and Operating Manual (Model Number: DRK-1P-230-D63)
-
Single-Phase Direct Connected kWh DIN Rail Meter
Obsolete Product Installation Instruction (Model Number: KWH-400)
-
SPR System Protection, Control and Measurement Relay
Obsolete Product Installation Instruction (Model Number: SPR-013, SPR-014)
-
SPR System Protection, Control and Measurement Relay
Installation Operations (Model Number: SPR-013, SPR-014)
-
System Protection Relay
Installation and Operating Manual (Model Number: SPR-013, SPR-014)
-
Three-Phase CT connected KWh DIN Rail Meter
Obsolete Product Installation Instruction (Model Number: DRK-3PCT-415)
-
Three-Phase DIN Rail KWh Energy Meters
Obsolete Data Sheet (Model Number: DRK-3PCT-415-LCD)
-
Three-Phase Digital Energy meters (Connection through CT .../5 A till 10.000/5 A)
Installation and Operating Instructions (Model Number: DRB-5-3P-MOD)
-
Single-Phase Digital Energy Meters (Direct connection 80 A)
Installation and Operating Instructions (Model Number: DRB-80-1P)
-
Three-Phase Digital Energy Meters (Direct connection 80 A)
Installation and Operating Instructions (Model Number: DRB-80-3P-MOD)
-
Energy-Meters Three-Phase (digital active energy-meter imported and exported energies)
Installation and Operating Instructions (Model Number: INT-0340)
-
Meter Relays: 264 Series LED Digital Bargraph Indicator and Controllers
Installation and Operating Manual (Model Number: INT-0340)
-
Switchboard Integra 0340
Installation and Operating Manual (Model Number: INT-0340)
-
Single-Phase Digital Energy Meters (Direct connection 125 A)
Installation and Operating Instructions (Model Number: DRM-125-1P)
-
Three-Phase Digital Active and Reactive Energy-Meter
Installation and Operating Instructions (Model Number: DRM-80-3P, DRM-5-3P)
-
Single-Phase Digital Active Energy Meter (Direct connection 32 A and 40 A)
Installation and Operating Instructions (Model Number: DRM-32-1P, DRM-40-1P)
-
KNX Interface - 1 DIN module
Installation and Operating Instructions (Model Number: DRM-KNX)
-
SD-Card Datalogger - 1 DIN module
Installation and Operating Instructions (Model Number: DRM-LOG)
-
SD Card Module
User manual (Model Number: DRM-LOG)
-
M-Bus Interface - 1 DIN module
Installation and Operating Instructions (Model Number: DRM-M)
-
Modbus RTU / ASCII Interface - 1 DIN module
Installation and Operating Instructions (Model Number: DRM-MOD)
-
Switchboard Integra Display 0240
Installation and Operating Manual (Model Number: INT-0240)
-
Switchboard Integra 1000
Installation and Operating Manual (Model Number: 077-IJ, 077-DK, 85K-IJ)
-
Quadratic Integra 2000
Installation and Operating Manual (Model Number: 244-IN*)
-
R.O.C.O.F Protection Relay
Installation and Operating Instructions (Model Number: 256-ROC, 246-ROC)
-
RS232 to RS485 Serial Converter
Installation Operations (Model Number: 9D-485)
-
Meter Relays: 239 Series Analogue Meter Relays
Installation and Operating Manual (Model Number: 239-30*)
-
DRM Range of Energy Meters
Obsolete Data Sheet (All DRM Models)