![](/content/dam/te-com/images/energy/global/story-hero-rendition/Axicom/heroimage1024.400.jpg)
Lighter, safer, stronger
TE's Axicom Hollow Core Insulators (HCIs) are engineered for reliability in high voltage apparatus. Axicom HCI components are made of premium quality of glass-fiber reinforced resin tube, silicone rubber housing, and aluminum alloy flanges. These are suitable for high voltage outdoor applications, up to 1100 kV AC and 800 kV DC. The design and material make them lighter in weight, eliminating support structures, lowers transportation cost, and is much easier to handle. This high-performance product offers a cost-effective and dependable solution.
Product Features
TE's Axicom Hollow Core Insulators
- Stable performance and high reliability
- Wide range of voltages and applications
- Proven performance even in severe conditions
- Stronger resistance to pollution and seismic activity
- Reduced likelihood of explosive accidents
- Lightweight design and easy installation
- High and long-term stable hydrophobicity
SHEDS
Flexible sheds reducing risk of breakage and vandalism
SEAL
Sealer technology improved mechanical performance and anti-delamination under extreme temperature conditions
SAFE
Composite structure improving safety in seismic areas
Silicone Housing
Available for both LSR and HTV with flanges
The silicone housing that TE employs improves insulating behavior and protects against simultaneous moisture and pollution threats.
• Alternating shed profile designed and optimised according to IEC 60815-3.
• High environmental protection
• High and long-term stable hydrophobicity
• Excellent tracking and UV resistance
• Aluminum end flanges in cast and solid version with direct seal technology
LIGHT
Light weight and easier handling during assembly
SOLID
Silicon housing delivering improved insulating behaviour
![Silicone Housing Available for both LSR and HTV with flanges](/content/dam/te-com/images/energy/global/story-hero-rendition/Axicom/bodyimage1024.400.jpg)
Silicone Housing Available for both LSR and HTV with flanges
Common Applications
TE's Axicom Hollow Core Insulators
- Cable Terminations
- Bushing Housing
- Station Post Insulators
- Gas Filled Bushings
- Instrument Transformers
- Live Tank Breakers
- Dead Tank Breakers
- Surge Arrester Housings