![](/content/dam/te-com/images/industrial/global/product-hero-rendition/ind-insulator-rail-470x455.jpg/jcr:content/renditions/hero-product-master.jpg)
Insulators
Our insulators provide robust, light-weight support for pantographs, busbars and other high voltage electric equipment on locomotives, multiple units and high-speed trains. High-Voltage insulators are mainly made of non-conductive materials. Our high voltage insulator bushing (HVIB) products insulators are available for AC and DC systems, several of them meeting EN45545-2. Metal end fittings are selected from a wide range of available standards like aluminum or steel.
Features
- 1.5 / 3 kVdc ,15 / 25 kVac polymeric insulators optimised for use in the rail environment
- Light weight and easy to handle compared to conventional ceramic alternatives
- Impact resistant and virtually unbreakable due to the use of polymeric materials
- Standard designs available but can be custom designed for specific applications
- Special applications such as air-feed insulators are available
- Modular construction allows small batch sizes and easy production of new designs
- Reliability demonstrated by over 20 years service history on high speed trains
- Maintenance free minimising total life-cycle costs
- Shock and vibration tested according to EN61373
Industry-leading Raychem high voltage insulation materials and well-proven polymer or glass fibre cores are combined to make insulators that are easy to install and completely reliable in the harsh rail environment. HVIB insulators are designed to support pantographs, busbars and other high voltage electric equipment on locomotives, multiple units and high speed trains. Metal end fittings are selected from a wide range of available standards or can be custom designed. TE can also provide insulators for special applications such as pantograph air-feed insulators. Air-feed insulators house helically wound air-lines encapsulated by Raychem high voltage materials giving a long internal creepage path that is free from moisture.
Custom Design Service
Although standard insulator designs are available, it is possible to tailor the designs for a specific application. By providing this design service, TE can supply all of your insulator needs for new build and retrofit applications. Individual designs can be modelled in most major 2D or 3D drawing packages.
Testing
HVIB insulators have been subjected to a full series of electrical, mechanical and environmental qualification tests to major rail standards. Batches of insulators are serial numbered to provide complete traceability.
Typical Ratings
Typical ratings for a 25 kV support insulator
Characteristics | Value |
---|---|
Working Voltage | 25 kV nom |
AC withstand voltage | >75 kV |
Impulse withstand voltage | >170 kV |
Operating temperature | -40 to +80°C |
Height | 300 – 400 mm |
Outer housing material | Raychem high voltage polyolefin |
Typical strike distance | 350 – 450 mm |
Typical creepage | 650 – 1000 mm |
Typical diameter | 40 – 80 mm |
End fittings | Various designs to customer specification |
Cantilever | 10 kN MAX working |
Tensile | 10 kN MAX working |
Weight | 5.5 kg |