LC Connectors and Adapters
The Lucent connector, commonly known as the LC connector, is a small form factor type of fiber optic connector used in high-density aerospace applications. Our LC connectors are engineered for reliability and quick connections. Our portfolio includes a connector kit with a 1.25mm single-fiber ferrule.
Reduce costs with small diameter cable. TE’s standard LC connector kits are singlemode Telcordia GR-326 and multimode TIA/EIA 568B.3 tested. Packages of 25 components allow for easy access. The standard kit is compatible with anaerobic adhesives, features a one-piece connector body for jumper and buffer, and a duplex clip for field installation.
Features: LC Connectors
Limited Space Design
- Singlemode and multimode
- Short boot kits have a ferrule tip from end to boot
- Tight jacketed kits feature a non-pull-proof connector
- Ultra short kits are ideal for cabinets with limited space
Features: LC Pigtails
- Fiber type = OS1 OS2 OM1 OM2 OM3 OM4
- Cable type = 1.2mm