High Density Versatile Optical Flex Circuitry and Cable Assemblies
The ever-increasing use of fiber optics, particularly in advanced systems such as C4ISR (Command, Control, Communications, Computers, Intelligence, Surveillance and Reconnaissance) calls for high density, robust, multipurpose cable assemblies that helps allow the design engineer the flexibility to maximize performance in a minimal amount of space.
CUSTOMIZABLE MULTIFIBER MANAGEMENT
Optical flex circuits manage high fiber counts in small spaces to simplify routing. They offer a multifiber management solution in density constrained environments, without the fragility concerns of fiber routing in these dense spaces. Explore the possibilities with customized application today

MODULAR: Customizable design to specific substrate size, shape and packaging including pre-selected breakout positions for routing.

RUGGED: Thin film encapsulated fibers for enhanced protection and crossovers that minimize stress while maximizing complex routing

VERSATILE: Multiple connectorization options: Fit to any fiber optic connector solution or get flexibility even with glass fibers.

SHUFFLE TECHNOLOGY: First and only, proprietary TE technology enabling routing based on link routing requirements, in high fiber count connectors
SAMPLE SOLUTION APPLICATIONS
TE Connectivity (TE) has long been one of the industry leaders in fiber optics and our optical flex cable assemblies adds to our family of fiber optic capabilities. They offer the designer multiple options in cable assembly design, connectorization, and routing.

Multilayer Board Solutions

Flex on Backplane Connector Solutions

Embedded Fiber Protection Solutions

Over Molding and Optical Lead Positioning Solutions

Intra-System Mating Solutions

Extensive Optical Shuffle Solutions
HIGH DENSITY, FLEXIBLE OPTICAL FLEX CABLE ASSEMBLIES Explore TE Connectivity's versatile optical flex circuitry and cable assemblies for customizable fiber optic solutions in multiple applications including: C4ISR / C5ISR • Aircraft interiors • Military communication systems • UAV and drone applications • Satellites and other space applications requiring high speed data transmission
TE Fiber Solutions: Unlimited Bandwidth
When it comes to capacity and throughput, no other physical media can come close to matching fiber optics. Whether it’s a component, system, or a network, TE can help you deliver more bandwidth with our fiber optics solutions and products.