EVC 250-800 Contactor
Safe contactors for brighter future mobility. The new EVC 250-800 contactor for hybrid and electric vehicles is designed specifically for commercial vehicles, trucks and buses.
The EVC 250-800 contactor is specially designed with a rated load voltage of 800V. It features similar continuous carry and short circuit capability than the proven EVC 250 contactor, and is available with the same overall dimensions. The internal design, however, ensures creepage and clearance distances according to IEC 60664 up to 1000V. This feature makes the EVC 250-800 contactor ideally suited for commercial vehicles as well as passenger cars with elevated system voltages.
EVC 250-800 Contactor Highlights
- Compact high voltage main contactor
- Voltage rating up to 800VDC
- Continuous current up to 250A at 85°C
- Short circuit carry currents up to 6kA
Applications
DC high voltage applications as main contactor in
hybrid and electric vehicles especially for:
- Commercial vehicles
- Trucks and buses
- Passenger cars
Requirements
The requirements for the main contactor under normal operation conditions are:
- Connect and disconnect the battery
- Carry several hundred Amps with low power dissipation
- Ensure full galvanic isolation, when the vehicle is turned off
The requirements for failure cases are:
- The contactor must be able to switch off overcurrents of up to 700A
- The contactor must still be capable of separating the circuit after an overload
- The contacts must remain closed in case of overload (especially at short circuits), as long as the contactor is activated